HR302CA230

Miniature relay, 230VAC, 8A, 2C/O contact. Fitting on socket HR5XS2...
  • Type of product: Miniature relays
  • Type of contacts: 2 C/O
  • Relay control voltage: 230VAC
  • IEC Conventional free air thermal current Ith [A]: 8
  • LED state indicator: No
  • Mechanical actuator: No
Order code HR302CA230
Weight [g] 15.34
Qty. per package 20
Multiple qty. of packs per order 20
Package dimensions [mm] 315X260X240
Volume [cm³] 19.656
Bar code [EAN13] 8013975233368
HS Code 85364900