HR502CD110

Miniature relay with LED state indicator and mechanical actuator, 110VDC, 8A, 2C/O contact. Fitting on socket HR5XS2...
  • Type of product: Miniature relays
  • Type of contacts: 2 C/O
  • Relay control voltage: 110VDC
  • IEC Conventional free air thermal current Ith [A]: 8
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR502CD110
Weight [g] 38.61
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 365X210X205
Volume [cm³] 31.426
Bar code [EAN13] 8013975234518
HS Code 85364900