LPCB6744
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum chromed plastic Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Pull to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 40
Order code | LPCB6744 |
---|---|
Weight [g] | 40 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 230X080X065 |
Volume [cm³] | 119.6 |
Bar code [EAN13] | 8013975197837 |
HS Code | 85365080 |