LPSB6634
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum metal Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 30
Order code | LPSB6634 |
---|---|
Weight [g] | 48 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 160X171X006 |
Volume [cm³] | 161.168 |
Bar code [EAN13] | 8013975295243 |
HS Code | 85365080 |