31RC110415
- Type of product: Earth leakage relays
- Residual operation characteristic: Type A
- Type of installation: Internal panel mounting
- Toroidal transformer: Incorporated diam. 110mm/4.33"
- N° of operating threshold: 1
- Rated supply voltage: 110…125VAC/DC;220…240/380…415VAC
Order code | 31RC110415 |
---|---|
Weight [g] | 660 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 170X175X086 |
Volume [cm³] | 2558.5 |
Bar code [EAN13] | 8013975064269 |
HS Code | 85389091 |