BFA00942230
- Type of product: Reversing contactor assemblies
- Operating current (≤440V) [A]: 9
- UL/CSA horsepower ratings 480V [HP]: 5
- Type: Open frame, with external interlock with power and auxiliary wiring
- Type of coil: AC coil
- Contactor coil voltage: 230VAC 50/60HZ
Order code | BFA00942230 |
---|---|
Weight [g] | 800 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 102X102X115 |
Volume [cm³] | 1196.46 |
Bar code [EAN13] | 8013975183649 |
HS Code | 85371098 |