HR802CD012
- Type of product: Miniature relays
- Type of contacts: 2 C/O
- Relay control voltage: 12VDC
- IEC Conventional free air thermal current Ith [A]: 30 NO (3A NC)
Order code | HR802CD012 |
---|---|
Weight [g] | 88.6 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 070X40X030 |
Volume [cm³] | 84 |
Bar code [EAN13] | 8013975319031 |
HS Code | 85364900 |