ME024FSD024

Electronic direct-on-line starter, 2.4A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
  • Type of product: Electronic motor starter
  • Functions: Direct-On-Line starter
  • Safe torque Off (STO) safety function: Built-in
  • Thermal protection: Integrated, class 10A
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 2.4
  • Type: Electronic direct-on-line starter, 2.4A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop
Order code ME024FSD024
Weight [g] 300
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X120X30
Volume [cm³] 540
Bar code [EAN13] 8013975320983
HS Code 85365003