VLB30040A480XX
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 9.5
- Rated output power [kW]: 4
- Housing: Book housing
Order code | VLB30040A480XX |
---|---|
Weight [g] | 1487 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 290X160X100 |
Volume [cm³] | 4640 |
Bar code [EAN13] | 8013975227275 |
HS Code | 85044095 |