P1RA2P63A030
- Type of product: Residual blocks
- Number of DIN modules: 2
- Number of poles: 2P
- Residual operation characteristic: A
- Rated residual current I∆n [mA]: 30
- Rated current In [A]: 63
- Compliance: IEC
Order code | P1RA2P63A030 |
---|---|
Weight [g] | 160 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 075X095X080 |
Volume [cm³] | 570 |
Bar code [EAN13] | 8013975218211 |
HS Code | 85363030 |