P1RA4P40A030

Residual block, 4P - type A, 40A (IΔn 30mA)
  • Type of product: Residual blocks
  • Number of DIN modules: 3.5
  • Number of poles: 4P
  • Residual operation characteristic: A
  • Rated residual current I∆n [mA]: 30
  • Rated current In [A]: 40
  • Compliance: IEC
Order code P1RA4P40A030
Weight [g] 230
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 140X095X080
Volume [cm³] 1064
Bar code [EAN13] 8013975218273
HS Code 85363030