BFD6500A110

Three-pole contactor, 35A/1000V DC1, AC coil, 110VAC 50/60Hz
  • Type of product: Contactors
  • Number of poles: 3
  • Rated coil voltage [V]: 110
  • Type of mounting: Screw / DIN rail 35mm
Order code BFD6500A110
Weight [g] 1240
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 141X063X120
Volume [cm³] 1066
Bar code [EAN13] 8013975270752
HS Code 85365080