BF33000E110

Three-pole contactor, IEC operating current Ie (AC3) = 330A, AC/DC coil, 60…130VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 60…130
  • IEC operating current Ith (AC1) [A]: 500
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 330A /160Kw
  • UL/CSA horsepower ratings 480V [HP]: 250
  • Type of mounting: Screw
Order code BF33000E110
Weight [g] 4600
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 276X235X245
Volume [cm³] 15890
Bar code [EAN13] 8013975312612
HS Code 85365080