HS1A2NN025D024
- Produkttyp: Miniature, single-phase
- Steuerspannung [V]: 4...30VDC
- Bemessungsbetriebsspannung: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Rated operating current AC-53 (motor load) at 40°C: 7
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤1.2
- Polzahl: 1
- Operating temperature max: +90
- Specific let through energy I2t: 340
- Typ der Klemmen: Faston
Bestellnummer | HS1A2NN025D024 |
---|---|
Gewicht [g] | 17.7 |
Produktpaketmenge | 4 |
Sammelpackung Bestellmenge | 4 |
Produktpaketmaße [mm] | 075X049X038 |
Volumen [cm³] | 34,912 |
Barcode [EAN13] | 8013975321539 |
HS Code | 85365003 |