HS1B5NV040D024
- Produkttyp: Hockey puck, single-phase
- Steuerspannung [V]: 3.5...32VDC
- Bemessungsbetriebsspannung: 24…510
- Rated operating current AC-51 (resistive load) at 40°C: 40
- Rated operating current AC-53 (motor load) at 40°C: 7
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤0.9
- Polzahl: 1
- Operating temperature max: +90
- Specific let through energy I2t: 1.25
- Typ der Klemmen: Schraube
Bestellnummer | HS1B5NV040D024 |
---|---|
Gewicht [g] | 90 |
Produktpaketmenge | 1 |
Sammelpackung Bestellmenge | 1 |
Produktpaketmaße [mm] | 075X049X038 |
Volumen [cm³] | 139,65 |
Barcode [EAN13] | 8013975321584 |
HS Code | 85365003 |