LOVATO Electric global
Global (Angličtina) Global (francouzština)
Global (španělština) Global (ruština)
LOVATO Electric ve světě
Kanada (Angličtina) Kanada (francouzština) Čína Chorvatsko Česká republika Francie Německo Itálie Polsko
Rumunsko Španělsko Švýcarsko (francouzština) Švýcarsko (němčina) Švýcarsko (italština) Turecko SAE VB USA
Miniature solid state relay, single-phase, 25A, 4…30VDC, Faston terminals
Hockey puck, single-phase, 25A, 3...32VDC, screw terminals
Hockey puck, single-phase, 25A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 40A, 3,5,..32VDC, screw terminals
Hockey puck, single-phase, 40A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 60A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 130A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 130A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 50A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 90A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 90A, 18...280VAC/DC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 90...280VAC, screw terminals