LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Miniature solid state relay, single-phase, 25A, 4…30VDC, Faston terminals
Hockey puck, single-phase, 25A, 3...32VDC, screw terminals
Hockey puck, single-phase, 25A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 40A, 3,5,..32VDC, screw terminals
Hockey puck, single-phase, 40A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 60A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 130A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 130A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 50A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 90A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 90A, 18...280VAC/DC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 90...280VAC, screw terminals