LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 25A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular contactor, three-pole or four-pole, 40A AC1, 220...230VAC (4NO)
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (1NO+1NC)
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (4NO)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 63A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (1NO+1NC)
Modular contactor, three-pole or four-pole, 32A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular safety transformer, 25VA, 230VAC, 12...24VAC
Modular contactor with manual control, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular safety transformer, 15VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (3NO+1NC))
Modular contactor, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)
Modular safety transformer, 40VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (3NO+1NC)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (1NO+1NC)
Modular contactor with manual control, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)
Latching relay, one or two-pole, 20A AC1, 230VAC (2NO)