BCF045012

Automatic battery charger, switching BCF series, modular housing, for lead-acid batteries, 1 charging level. 12VDC output, 4.5A
  • Type of product: Automatic battery chargers
  • Type: Switching tecnology
  • Type of installation: Modular DIN rail
  • Charging current Ic [A]: 4.5
  • Battery voltage [VDC]: 12
Narudžbeni broj BCF045012
Težina [g] 336
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 135X105X090
Volumen [cm³] 1276,082
Barkod [EAN13] 8013975187487
HS kod 8504409590