ATL500

Automatic transfer switch controller with NFC technology and synoptic, for 2 power sources, (144x144mm/5.7X5.7”), self-seeking power supply 110...240VAC
  • Type of product: Automatic transfer switch controllers
  • N° of controlled power sources: 2
  • Voltage inputs per line: Three-phase
  • Rated supply voltage: 110…240VAC
Narudžbeni broj ATL500
Težina [g] 580
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 185X176X084
Volumen [cm³] 2735,04
Barkod [EAN13] 8013975243114
HS kod 85389091