EXS4001
- Type of product: Power analyzers and EASY BRANCH power monitoring system
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A /1A
- IEC maximum current (Imax) [A]: 6
- Current harmonic analysis: 63rd order
Narudžbeni broj | EXS4001 |
---|---|
Težina [g] | 167 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 150X110X090 |
Volumen [cm³] | 1646,892 |
Barkod [EAN13] | 8013975297599 |
HS kod | 90303100 |