PSL100524

DIN rail switching power supply, single-phase. 24VDC, 0.21A/5W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 0.21
  • Rated output power [W]: 5
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Narudžbeni broj PSL100524
Težina [g] 190
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 132X154X038
Volumen [cm³] 772,464
Barkod [EAN13] 8013975180334
HS kod 8504318090