31RM415
- Type of product: Earth leakage relays
- Residual operation characteristic: Type A
- Type of installation: Modular DIN rail mounting
- Toroidal transformer: External
- N° of operating threshold: 1
- Rated supply voltage: 110…125VAC/DC;220…240/380…415VAC
Narudžbeni broj | 31RM415 |
---|---|
Težina [g] | 180 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 115X120X065 |
Volumen [cm³] | 897 |
Barkod [EAN13] | 8013975064474 |
HS kod | 85389091 |