RFE450800

Electronic thermal overload relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual or automatic resetting, 1.6...8A
  • Type of product: Electronic thermal overload relays
  • Operational current [A]: 1.6...8
  • Reset mode: Manual or automatic
  • For contactor series: BF
  • Type: Phase failure / Single-phase sensitive
  • Type of mounting: Direct mounting on BF09… BF38…
Narudžbeni broj RFE450800
Težina [g] 208.3
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 090X078X050
Volumen [cm³] 351
Barkod [EAN13] 8013975230244
HS kod 85364900