VLB30022A480

FREKVENTNI PRETVARAČ, TIP VLB3, TROFAZNO NAPAJANJE 400-480VAC 50/60Hz. UGRAĐENA EMC PRIGUŠNICA KAT. C2, 2.2kW
  • Type of product: Variable speed drives
  • Type of input: Three-phase
  • Rated supply voltage: 400…480VAC 50/60Hz
  • Rated output current [A]: 5.6
  • Rated output power [kW]: 2.2
  • Communication port: RS485, Modbus-RTU
  • Housing: Book housing
Narudžbeni broj VLB30022A480
Težina [g] 1600
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 310X160X130
Volumen [cm³] 6448
Barkod [EAN13] 8013975221716
HS kod 85044095