VT104A240
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200...240VAC 50/60Hz
- Rated output current [A]: 2.6
- Rated output power [kW]: 0.4
- Communication port: RS485, Modbus-RTU and BACnet
- Housing: Ultra-compact housing
Narudžbeni broj | VT104A240 |
---|---|
Težina [g] | 1200 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 195X194X120 |
Volumen [cm³] | 4539 |
Barkod [EAN13] | 8013975266199 |
HS kod | 8504408590 |