FE04D020

Fuse for photovoltaic applications, for 10X85mm fuses. 10kA breaking capacity at 1500VDC, 20A
  • Type of product: Fuses for PV applications - 10x85mm
  • Type of operating voltage: DC
  • IEC maximum rated voltage Un [V]: 1500
  • IEC maximum rated current In [A]: 20
  • Compliance: IEC
Narudžbeni broj FE04D020
Težina [g] 19
Količina u pakiranju 10
Grupnih pakiranja po narudžbi 10
Dimenzija pakiranja [mm] 105X085X010
Volumen [cm³] 8,925
Barkod [EAN13] 8013975299784
HS kod 85389099