FB01F3PL
- Type of product: Fuse holders - 10x38mm
- Number of poles: 3P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 32
- Light indicator: Yes
- Compliance: IEC / UL recognized and CSA certified
Narudžbeni broj | FB01F3PL |
---|---|
Težina [g] | 188 |
Količina u pakiranju | 4 |
Grupnih pakiranja po narudžbi | 4 |
Dimenzija pakiranja [mm] | 227X085X065 |
Volumen [cm³] | 313,544 |
Barkod [EAN13] | 8013975323809 |
HS kod | 85361050 |