LPCB6644
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum chromed plastic Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 40
Narudžbeni broj | LPCB6644 |
---|---|
Težina [g] | 40 |
Količina u pakiranju | 10 |
Grupnih pakiranja po narudžbi | 10 |
Dimenzija pakiranja [mm] | 230X080X065 |
Volumen [cm³] | 119,6 |
Barkod [EAN13] | 8013975197813 |
HS kod | 85365080 |