HS1B5NV130E230
- Type of product: Hockey puck, single-phase
- Control voltage [V]: 20...265VAC/DC
- Rated operational voltage: 24…510
- Rated operating current AC-51 (resistive load) at 40°C: 130
- Rated operating current AC-53 (motor load) at 40°C: 32
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤0.3
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 22
- Type of terminals: Screw
Narudžbeni broj | HS1B5NV130E230 |
---|---|
Težina [g] | 100 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 075X049X038 |
Volumen [cm³] | 139,65 |
Barkod [EAN13] | 8013975321683 |
HS kod | 85365003 |