LVM20A415

Level monitoring relay, modular version, single-voltage. Automatic resetting, 380...415VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 2.5...50 adjustable
  • Number of relay outputs: 1
  • Rated supply voltage: 380...415VAC
  • Type of installation: Modular DIN rail mounting
Narudžbeni broj LVM20A415
Težina [g] 212
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 095X040X075
Volumen [cm³] 285
Barkod [EAN13] 8013975125007
HS kod 85364900