31LV1E400

Level monitoring relay, plug-in version, single-voltage. Automatic resetting, 380...415VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 7...8 fixed
  • Number of relay outputs: 1
  • Rated supply voltage: 380...415VAC
  • Type of installation: 8-pin plug-in housing (socket S8)
Narudžbeni broj 31LV1E400
Težina [g] 264
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 080X040X099
Volumen [cm³] 316,8
Barkod [EAN13] 8013975099360
HS kod 85364900