LRK10RA240

Micro PLC, base module with display, auxiliary supply voltage 100…240VAC, 6/4 relay, built-in Ethernet port
  • Type of product: Micro PLC base modules
  • Max I/O number: 10 (6 inputs + 4 outputs) up to 34 with LRE modules
  • Rated supply voltage: 100…240VAC
  • Type of built-in outputs: Relay
  • Built-in communication port: Ethernet
  • Display: LCD display, 4 lines x 16 characters
Narudžbeni broj LRK10RA240
Težina [g] 240
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 096X065X080
Volumen [cm³] 499,2
Barkod [EAN13] 8013975319208
HS kod 8537101090