DMG100

Modular LCD multimeter, non expandable, backlight LCD icon display, auxiliary supply 100-240VAC/115-250VDC. Multilanguage: italian, english, french, german, spanish and portuguese
  • Type of product: Multifunction digital metering instruments
  • Type of installation: DIN rail mounting
  • Type of current connection: CT /5A /1A
  • Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: 15th order
  • Built-in communication port: No
  • Expandable: No
Narudžbeni broj DMG100
Težina [g] 280
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 150X110X090
Volumen [cm³] 1485
Barkod [EAN13] 8013975214862
HS kod 90303100