CNM3220220

Modular contactor with manual control, one or two-pole, 32A AC1, 220...230VAC (2NO)
  • Type of product: Contactors with manual control
  • Number of DIN modules: 1
  • Rated supply voltage: 220VAC/VDC
  • IEC Conventional free air thermal current Ith [A]: 32
  • Type of contacts: 2NO
Narudžbeni broj CNM3220220
Težina [g] 135
Količina u pakiranju 10
Grupnih pakiranja po narudžbi 10
Dimenzija pakiranja [mm] 178X090X072
Volumen [cm³] 115,344
Barkod [EAN13] 8013975219713
HS kod 85365080