PSL1M02412
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 12
- Rated output current [A]: 2
- Rated output power [W]: 24
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: Modular DIN rail mounting
Narudžbeni broj | PSL1M02412 |
---|---|
Težina [g] | 178 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 091X132X046 |
Volumen [cm³] | 552 |
Barkod [EAN13] | 8013975180242 |
HS kod | 8504318090 |