SM1P0650

Motor protection circuit breaker, IEC breaking capacity Icu 100kA at 400V, 4...6.5A
  • Type of product: Motor protection circuit breaker
  • Thermal trip adjustment range [A]: 4…6.5
  • Rated current In [A]: 6.5
  • Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
  • Type of protection: Magnetic and thermal
  • Type of control: Push button
  • Certified UL Type E: No
Narudžbeni broj SM1P0650
Težina [g] 300
Količina u pakiranju 10
Grupnih pakiranja po narudžbi 10
Dimenzija pakiranja [mm] 080X047X098
Volumen [cm³] 368,48
Barkod [EAN13] 8013975216187
HS kod 85362010