SM1R1400

Motor protection circuit breaker, IEC breaking capacity Icu 100kA at 400V, 9...14A
  • Type of product: Motor protection circuit breaker
  • Thermal trip adjustment range [A]: 9...14
  • Rated current In [A]: 14
  • Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
  • Type of protection: Magnetic and thermal
  • Type of control: Rotary knob
  • Certified UL Type E: No
Narudžbeni broj SM1R1400
Težina [g] 380
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 090X047X086
Volumen [cm³] 363,78
Barkod [EAN13] 8013975216361
HS kod 85362010