SM1P2500
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range [A]: 20…25
- Rated current In [A]: 25
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 15
- Type of protection: Magnetic and thermal
- Type of control: Push button
- Certified UL Type E: No
Narudžbeni broj | SM1P2500 |
---|---|
Težina [g] | 300 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 080X047X098 |
Volumen [cm³] | 368,48 |
Barkod [EAN13] | 8013975216231 |
HS kod | 85362010 |