SM1R2300
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range [A]: 17…23
- Rated current In [A]: 23
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 50
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: No
Narudžbeni broj | SM1R2300 |
---|---|
Težina [g] | 340 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 090X047X086 |
Volumen [cm³] | 363,78 |
Barkod [EAN13] | 8013975216385 |
HS kod | 85362010 |