RF383200
- Type of product: Thermal overload relays
- Operational current [A]: 24...32
- Reset mode: Manual or automatic
- For contactor series: BF
- Type: Phase failure / Single-phase sensitive
- Type of mounting: Direct mounting on BF09… BF38…
Narudžbeni broj | RF383200 |
---|---|
Težina [g] | 164 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 065X046X090 |
Volumen [cm³] | 269,1 |
Barkod [EAN13] | 8013975169858 |
HS kod | 85364900 |