RF380650

Motor protection relay, phase failure/single-phase sensitive. Three-pole (three-phase), manual or automatic resetting. Direct mounting on BF09 - BF38 contactors, 4...6.5A
  • Type of product: Thermal overload relays
  • Operational current [A]: 4...6.5
  • Reset mode: Manual or automatic
  • For contactor series: BF
  • Type: Phase failure / Single-phase sensitive
  • Type of mounting: Direct mounting on BF09… BF38…
Narudžbeni broj RF380650
Težina [g] 156
Količina u pakiranju 5
Grupnih pakiranja po narudžbi 5
Dimenzija pakiranja [mm] 065X046X090
Volumen [cm³] 269,1
Barkod [EAN13] 8013975169919
HS kod 85364900