11BGR0901A048
- Type of product: Reversing contactor assemblies
- Yielded mechanical performance for three-phase AC motor 460/480V: 5
- Type: Open frame, with external interlock with power and auxiliary wiring
- Type of coil: AC coil
- Contactor coil voltage: 48VAC 50/60HZ
Narudžbeni broj | 11BGR0901A048 |
---|---|
Težina [g] | 386 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 097X065X090 |
Volumen [cm³] | 567,45 |
Barkod [EAN13] | 8013975082720 |
HS kod | 85365080 |