31LV2E220
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Function: Emptying
- Number of connectable electrodes: 3
- Sensitivity: 7...8 fixed
- Number of relays: 1
- Rated supply voltage: 110...120VAC/220...240VAC
- Execution: 11-pin plug-in housing (socket S11)
Narudžbeni broj | 31LV2E220 |
---|---|
Težina [g] | 262 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 080X040X099 |
Volumen [cm³] | 316,8 |
Barkod [EAN13] | 8013975015186 |
HS kod | 85364900 |