31LV2E400
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 7...8 fixed
- Number of relay outputs: 1
- Rated supply voltage: 220...240VAC/380...415VAC
- Type of installation: 11-pin plug-in housing (socket S11)
Narudžbeni broj | 31LV2E400 |
---|---|
Težina [g] | 267 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 080X040X099 |
Volumen [cm³] | 316,8 |
Barkod [EAN13] | 8013975091968 |
HS kod | 85364900 |