51ADX0075B
- Type of product: Advanced, three phase control
- Number of controlled phases: 3
- Rated operational voltage: 208…500VAC
- Rated supply voltage: 208…240VAC
- Rated starter current Ie [A]: 75
- Rated motor power 230VAC [kW]: 18.5
- Rated motor power 400VAC [kW]: 37
- Rated motor power 500VAC [KW]: 45
- Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
Narudžbeni broj | 51ADX0075B |
---|---|
Težina [g] | 14400 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 550X165X270 |
Volumen [cm³] | 24502,5 |
Barkod [EAN13] | 8013975068243 |
HS kod | 85371098 |