51ADX0085B
- Type of product: Advanced, three phase control
- Number of controlled phases: 3
- Supplies voltage Rated supply voltage: 208…500VAC
- Supplies voltage auxiliary supply voltage (Us): 208…240VAC
- Rated starter current Ie: 85
- Rated motor power IEC ratings (T≤40°C) 230VAC: 22
- Rated motor power IEC ratings (T≤40°C) 400VAC: 45
- Rated motor power IEC ratings (T≤40°C) 500VAC: 55
- Functions: Motor current thermal protection, starting with current limit, torque control, kick start, dynamic braking, PTC input, event log, RS232
Narudžbeni broj | 51ADX0085B |
---|---|
Težina [g] | 14260 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 550X165X270 |
Volumen [cm³] | 24502,5 |
Barkod [EAN13] | 8013975068250 |
HS kod | 85371098 |