8LT4K06BG
- Type of product: Signal tower
- Ø size [mm-inch]: 45 / 1.77
- Type: Pre-assembled
- Components: Steady-light and pulsed or continuous sound light modules
- Series: 8LT4
- Colour: Green, blue, orange, red
- Supply voltage: 24VDC
- Type of light: Steady
- N° of layers: 4 colours
- Sound module for pre-assembled type: No
- Housing material: Polycarbonate
Narudžbeni broj | 8LT4K06BG |
---|---|
Težina [g] | 320 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 185X045X045 |
Volumen [cm³] | 374,625 |
Barkod [EAN13] | 8013975234716 |
HS kod | 85365080 |