ADXL0115600
- Type of product: Advanced, two phase control
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 115
- Rated motor power IEC ratings (T≤40°C) 230VAC: 37
- Rated motor power IEC ratings (T≤40°C) 400VAC: 55
- Rated motor power IEC ratings (T≤40°C) 500VAC: 75
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485, torque control, kick start, PTC input, event log
Narudžbeni broj | ADXL0115600 |
---|---|
Težina [g] | 2920 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 225X100X200 |
Volumen [cm³] | 4500 |
Barkod [EAN13] | 8013975220283 |
HS kod | 85044090 |