ADXNB012
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 12
- Rated motor power 230VAC [kW]: 3
- Rated motor power 400VAC [kW]: 5.5
- Rated motor power 500VAC [KW]: 5.5
- Functions: Basic parameters only
Narudžbeni broj | ADXNB012 |
---|---|
Težina [g] | 540 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 185X176X084 |
Volumen [cm³] | 2800 |
Barkod [EAN13] | 8013975298985 |
HS kod | 85044090 |